---
title: "RSL 200: the smallest safety laser scanner on the market"
description: SIZE MATTERS – Smallest safety laser scanner ✓ Discover the product innovation from Leuze now!
---

### RSL 200

## The smallest safety laser scanner on the market.

The new, ultra-compact RSL safety laser scanner from Leuze safeguards  
machines, automated guided vehicles and robots.  
Thanks to its minimal dimensions, it is very easy to integrate even where space   
 is limited.

[![Product details](https://hubspot-no-cache-eu1-prod.s3.amazonaws.com/cta/default/27232955/52908ab2-7a79-44f6-8a17-595cace64d87.png)](https://hubspot-cta-redirect-eu1-prod.s3.amazonaws.com/cta/redirect/27232955/52908ab2-7a79-44f6-8a17-595cace64d87)

## **RSL 200**

## The smallest safety laser scanner on the market.

The new, ultra-compact RSL safety laser scanner from Leuze safeguards machines, automated guided vehicles and robots. Thanks to its minimal dimensions, it is very easy to integrate even where space is limited.

[Learn more](https://www.leuze.com/en-int/products/safety/safety-products/safety-laser-scanners/rsl-200)

  +  +  +  AVAILABLE NOW  +  +  +  RSL 200

 

![xs-image-v1](https://landing.leuze.com/hs-fs/hubfs/xs-image-v1.jpg?width=626&height=365&name=xs-image-v1.jpg)

## Compact, intelligently safe:

## The RSL 200 in overview

The RSL 200 safety laser scanner is optimized for minimal space requirements. This makes it suitable for use with FTS and AMR. Clever features such as rotatable connections and a smart diagnostics app enable simple integration and efficient maintenance.

**- Ultra-small**  
**- Performance Level d**  
**- Simple integration**  
**- 275° Scanning angle**  
**- Smart diagnostics app**  
**- 3-meter operating range**

## Optimized for minimal space requirements

The RSL 200 offers maximum safety in the smallest of spaces. With its **large 275° scanning angle**, it safeguards two sides of the machine simultaneously, reduces hardware expenditure and minimizes installation costs.

It is ideal for mobile applications such as** AGVs and AMRs**, as its protective and warning fields adapt flexibly to curved paths, speeds and load conditions. The scanner reacts to vehicle movements in real time thanks to up to 32 switchable protective field sets.<https://www.leuze.com/en-in/products?hsCtaTracking=52908ab2-7a79-44f6-8a17-595cace64d87%7Cfb60456e-9666-4ce2-8391-b457b1d80d07>

[Go to article](https://www.leuze.com/en-int/products/safety/safety-products/safety-laser-scanners/rsl-200#nav-artikelliste)

![RSL-200-scanwinkel-v1](https://landing.leuze.com/hs-fs/hubfs/RSL-200-scanwinkel-v1.png?width=902&height=500&name=RSL-200-scanwinkel-v1.png)

 

![rsl200-drehbare-anschluesse-v3](https://landing.leuze.com/hs-fs/hubfs/rsl200-drehbare-anschluesse-v3.png?width=925&height=550&name=rsl200-drehbare-anschluesse-v3.png)

## Rotatable connections for simple integration

Integrating the RSL 200 is easier than ever. In addition to its compact design, the **intelligent connection technology** ensures maximum flexibility. Its rotatable M12 connection enables space-saving cable routing and significantly reduces installation effort.

An innovative mounting bracket also makes it easier to mount the scanner. It allows **precise horizontal and vertical alignment** and ensures stable fixation – even in difficult conditions.

[Learn more](https://www.leuze.com/en-int/products/safety/safety-products/safety-laser-scanners/rsl-200)

## Fast diagnosis using the RSL 200 mobile app

With the RSL 200 app, users can access status and diagnostic data **in real time** via Bluetooth directly from their smartphone or tablet (Android and iOS), even if access to the device is restricted. A digital service file can be forwarded **directly to Leuze Service** if required. The app also enables uninterrupted diagnostics as the protective fields do not need to be disabled.

[Learn more](https://www.leuze.com/en-int/products/safety/safety-products/safety-laser-scanners/rsl-200)

![App-v3](https://landing.leuze.com/hs-fs/hubfs/App-v3.png?width=925&height=550&name=App-v3.png)

![rsl200-kommunikationswege-v1](https://landing.leuze.com/hs-fs/hubfs/rsl200-kommunikationswege-v1.png?width=925&height=550&name=rsl200-kommunikationswege-v1.png)

## Three communication channels for maximum flexibility

The RSL 200 configuration and diagnostics can be carried out conveniently and intuitively via **Bluetooth**, **USB,** or Ethernet TCP/IP.

[Go to article](https://www.leuze.com/en-int/products/safety/safety-products/safety-laser-scanners/rsl-200#nav-artikelliste)

## Fast replacement & minimal downtimes

For maximum availability, the RSL 200 has been equipped with a **removable configuration memory**. This makes it possible, in the event of a defect, to seamlessly transfer the saved settings to a new device **without any manual reconfiguration**.

If servicing is required, the scanner can be replaced in just a few simple steps with no realignment necessary. This **reduces downtimes** and ensures **uninterrupted production**.

[Learn more](https://www.leuze.com/en-int/products/safety/safety-products/safety-laser-scanners/rsl-200)

![rsl200-konfigurationsspeicher-v1](https://landing.leuze.com/hs-fs/hubfs/rsl200-konfigurationsspeicher-v1.png?width=925&height=550&name=rsl200-konfigurationsspeicher-v1.png)

## Safety in every application The RSL 200 in application

The RSL 200 can be used for both mobile and stationary applications.

[Go to applications](https://www.leuze.com/en-int/products/safety/safety-products/safety-laser-scanners/rsl-200)

![APIC_IL_RSL200_AGV omnidirectional_wl](https://landing.leuze.com/hs-fs/hubfs/09_Campaigns/2025-02_RSL/APIC_IL_RSL200_AGV%20omnidirectional_wl.jpg?width=500&height=352&name=APIC_IL_RSL200_AGV%20omnidirectional_wl.jpg)

#### Safeguarding omnidirectional AGVs / AMRs for small loads

## ![Leuze_Landingpage_Überwachung_V1](https://landing.leuze.com/hs-fs/hubfs/09_Campaigns/2025-02_RSL/Leuze_Landingpage_%C3%9Cberwachung_V1.jpg?width=3074&height=2122&name=Leuze_Landingpage_%C3%9Cberwachung_V1.jpg)

#### Restart protection and monitoring non-visible areas

## ![RSL200_AGV-tractor_WL_700x500px](https://landing.leuze.com/hs-fs/hubfs/09_Campaigns/2025-02_RSL/RSL200_AGV-tractor_WL_700x500px.jpg?width=700&height=500&name=RSL200_AGV-tractor_WL_700x500px.jpg)

#### Safeguarding compact vehicles with simple transportation paths

## Contact us now or order samples!

The RSL 200 is setting new standards in safety laser scanner technology.  
**Get advice or order your sample – our experts will be happy to help.**